Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Pneumatic drives
Cylinder attachments and accessories
Linear guides
Guide units
FENG-(NPT) - guide unit
Festo
...
Pneumatic drives
Cylinder attachments and accessories
Linear guides
Guide units
FENG-(NPT) - guide unit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
151745 FENG-4"-0.393701"
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Nominal size
DIA [Inch]
standard/variable
HUBX
STROKE [Inch]
HUB [mm]
Extended position
HUBST [mm]
Guiding
F
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
D1 [mm]
Thread
D2
D3 [mm]
D4 [mm]
D5 [mm]
D6 [mm]
H1 [mm]
H2 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
151740
FENG
2021-06-30
1 1/4"
X-Hub
0.393701
10
0
GF
50.000
45.000
74.000
50.500
44.000
M 6
11.000
6.600
17.000
12.000
97.000
90.000
151741
FENG
2021-06-30
1 5/8"
X-Hub
0.393701
10
0
GF
58.000
54.000
87.000
58.500
44.000
M 6
11.000
6.600
17.000
16.000
115.000
110.000
151742
FENG
2021-06-30
2"
X-Hub
0.393701
10
0
GF
70.000
63.000
104.000
70.500
60.000
M 8
15.000
9.000
22.000
20.000
137.000
130.000
151743
FENG
2021-06-30
2 1/2"
X-Hub
0.393701
10
0
GF
85.000
80.000
119.000
85.500
60.000
M 8
15.000
9.000
22.000
20.000
152.000
145.000
151744
FENG
2021-06-30
3"
X-Hub
0.393701
10
0
GF
105.000
100.000
148.000
106.000
78.000
M 10
18.000
11.000
30.000
25.000
189.000
180.000
151745
FENG
2021-06-30
4"
X-Hub
0.393701
10
0
GF
130.000
120.000
172.000
131.000
78.000
M 10
18.000
11.000
30.000
25.000
213.000
200.000
151746
FENG
2021-06-30
1 1/4"
X-Hub
0.393701
10
0
KF
50.000
45.000
74.000
50.500
44.000
M 6
11.000
6.600
17.000
12.000
97.000
90.000
151747
FENG
2021-06-30
1 5/8"
X-Hub
0.393701
10
0
KF
58.000
54.000
87.000
58.500
44.000
M 6
11.000
6.600
17.000
16.000
115.000
110.000
151748
FENG
2021-06-30
2"
X-Hub
0.393701
10
0
KF
70.000
63.000
104.000
70.500
60.000
M 8
15.000
9.000
22.000
20.000
137.000
130.000
151749
FENG
2021-06-30
2 1/2"
X-Hub
0.393701
10
0
KF
85.000
80.000
119.000
85.500
60.000
M 8
15.000
9.000
22.000
20.000
152.000
145.000
151750
FENG
2021-06-30
3"
X-Hub
0.393701
10
0
KF
105.000
100.000
148.000
106.000
78.000
M 10
18.000
11.000
30.000
25.000
189.000
180.000
151751
FENG
2021-06-30
4"
X-Hub
0.393701
10
0
KF
130.000
120.000
172.000
131.000
78.000
M 10
18.000
11.000
30.000
25.000
213.000
200.000
Show compressed display (12 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Festo
- FENG-(NPT)
Shorttext
guide unit
Latest change
28.05.2024 09:13:54
Unit
Keywords
Products
guide unit
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
51-01-09-07 Linear guide (pneumatics)
Manufacturer name
Festo
ECLASS 10.1
27-29-43-06 Linear guide (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-06 Linear guide (accessory, pneumatics)