2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1651210000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1651210000
HDC HDD 108 MC
Contact insert (industry plug-in connectors) Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Installation size: 8
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190299811
Weidmueller Group
10
Yes
3
Show compressed display (1 product)
Order number1651210000
ShorttextContact insert (industry plug-in connectors) Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Installation size: 8
LongtextInsert for industrial plug-in connectors, consisting of contact element and insulating body.
Latest change12.12.2025 12:30:04
Unit

Classifications

CNS

CNSERPBASE Object Properties
Description longInsert for industrial plug-in connectors, consisting of contact element and insulating body.
Description shortContact insert (industry plug-in connectors) Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Installation size: 8
GTIN-Code4008190299811
Order Number1651210000
Product websitehttps://eshop.weidmueller.com/p/1651210000
Type CodeHDC HDD 108 MC
Use Casehttps://eshop.weidmueller.com/p/1651210000
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
Rated surge voltage4
Contact designmale
Contact insert without contactYes
max. connectable conductor cross-section multiple wire2.050
min. connectable conductor cross-section multiple wire0.140
PE connection presentYes
Material of the contactOther copper alloys
Min. operating temperature-40
Max. operating temperature125
rated current10
Product typeHDC HDD 108 MC
GTIN (EAN) code4008190299811
Internal article number1651210000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1651210000
Conductor connection methodcrimp connection
Pole number108
Manufacturer product descriptionContact insert (industry plug-in connectors) Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Installation size: 8
Manufacturer product designationContact insert (industry plug-in connectors)
Customs tariff number85472000
Type of customs tariff numberTARIC
min. ambient temperature-40
height110.7
max. ambient temperature125
Degree of soiling3
depth33.5
flammability rating of the insulating material (based on UL 94)V0
Max. line cross section, flexible2.500
Max. line cross section, rigid2.500
Min. line cross section, flexible0.500
Min. line cross section, rigid0.500
width33.9
rated voltage250