Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
1498700000 - HDC HSB 6 MS
Weidmüller
...
Connector system
Connector component
Contact insert for industrial connectors
1498700000 - HDC HSB 6 MS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1498700000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1498700000
HDC HSB 6 MS
Contact insert (industry plug-in connectors) Male, 400 V, 35 A, Number of poles: 6, Screw connection, Installation size: 6
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190035136
Weidmueller Group
35
No
3
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Weidmüller
- 1498700000
Order number
1498700000
Shorttext
HDC HSB 6 MS
Latest change
12.12.2025 12:30:01
Unit
Keywords
Connector component
Connector system
Contact insert
Electric engineering
automation
industrial connectors
process control engineering
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-44-02-05 Contact insert for industrial connectors
male
мужчина
No
Нет
Yes
Да
Silver
Серебро
Other copper alloys
Другие медные сплавы
Screw connection
Винтовое соединение
TARIC
TARIC
3
3
V0
V0