Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
24-screw
BM10A - Head with stop
HEFA
24-screw
BM10A - Head with stop
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BM10AQ-B19
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
texture of material
MAT
hardness
HRC
surface treatment
ST
Stopper material
SM
Stop color
SCL
Block hardness
BH
B
B [mm]
M
M [mm]
t
T [mm]
e
EE [mm]
L
L [mm]
d
DD [mm]
(C)
C [mm]
E
E [mm]
INFOTEXT
INFOTEXT
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
BM10AA-B13
BM10AA
Head with stopper · Standard type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
13
8
2.0
2.0
10
10
15.0
5.3
website
BM10AA-B14
BM10AA
Head with stopper · Standard type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
14
8
2.0
2.0
10
10
16.2
5.3
website
BM10AA-B17
BM10AA
Head with stopper · Standard type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
17
10
2.0
2.0
12
13
19.6
6.4
website
BM10AA-B19
BM10AA
Head with stopper · Standard type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
19
12
2.0
2.0
15
15
21.9
7.5
website
BM10AQ-B7
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
7
4
1.5
1.5
5
5
8.1
2.8
website
BM10AQ-B8
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
8
5
1.5
1.5
6
6
9.2
3.5
website
BM10AQ-B10
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
10
6
2.0
2.0
6
8
11.5
4.0
website
BM10AQ-B13
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
13
8
2.0
2.0
10
10
15.0
5.3
website
BM10AQ-B14
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
14
8
2.0
2.0
10
10
16.2
5.3
website
BM10AQ-B17
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
17
10
2.0
2.0
12
13
19.6
6.4
website
BM10AQ-B19
BM10AQ
Head with stopper · Standard type
SUS304
-
-
polyurethane
black
Shaw A90
19
12
2.0
2.0
15
15
21.9
7.5
website
BM10KA-B7
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
7
4
1.5
1.5
5
5
8.1
2.8
website
BM10KA-B8
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
8
5
1.5
1.5
6
6
9.2
3.5
website
BM10KA-B10
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
10
6
2.0
2.0
6
8
11.5
4.0
website
BM10KA-B13
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
13
8
2.0
2.0
10
10
15.0
5.3
website
BM10KA-B14
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
14
8
2.0
2.0
10
10
16.2
5.3
website
BM10KA-B17
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
17
10
2.0
2.0
12
13
19.6
6.4
website
BM10KA-B19
BM10KA
Head with stopper · Anti static type
SCM435
45℃~50HRC
plate with nickel
polyurethane
black
Shaw A90
19
12
2.0
2.0
15
15
21.9
7.5
website
BM10KQ-B7
BM10KQ
Head with stopper · Anti static type
SUS304
-
-
polyurethane
black
Shaw A90
7
4
1.5
1.5
5
5
8.1
2.8
website
Show compressed display (28 products)
Part information
Similar parts
Request for quote (RFQ)
HEFA
- BM10A
Shorttext
Head with stop
Latest change
19.03.2025 09:16:18
Unit
Keywords
head
stop
Classifications
CNS
CNSERPBASE Object Properties