Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Colson Group
Albion
Casters
81 Series - Heavy Duty Kingpin Caster
Colson Group
Albion
Casters
81 Series - Heavy Duty Kingpin Caster
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
81MR06501S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [Inch]
Tread Width
W [Inch]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Brake Type
BR
Swivel Lock
SLO
Toe Guard
TOE
Capacity
CAP [lbs.]
1
81MR06501S
81 Series
Top Plate Swivel
6 1/4" x 4 1/2"
MR - Moldon Rubber (Cast Iron Core)
6.000
3
Moderate crown
Black Tread on Black Enamel Core
-40°F to +180°F
70-85 Shore A
Roller
None
None
None
750
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Colson Group
- 81 Series
Shorttext
Heavy Duty Kingpin Caster
Latest change
28.09.2022 05:57:01
Unit
Keywords
Casters
Group
Classifications
CNS
CNSERPBASE Object Properties