Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Stainless steel valves, pipes and fittings
Industry
Piping accessories - Range 52
Threaded pipe fittings
Model 5225 - Hexagon nut - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
...
Threaded pipe fittings
Model 5225 - Hexagon nut - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652253-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F [Pouces]
L [mm]
S [mm]
POIDS [kg]
R1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
652253-6
Gaz
Inox 316 L
6
1/8"
4
19
0.01
0.000
652253-8
Gaz
Inox 316 L
8
1/4"
6
21
0.01
0.000
652253-10
Gaz
Inox 316 L
10
3/8"
6
23
0.01
0.000
652253-15
Gaz
Inox 316 L
15
1/2"
8
30
0.03
0.000
652253-20
Gaz
Inox 316 L
20
3/4"
10
36
0.04
0.000
652253-25
Gaz
Inox 316 L
25
1"
11
41
0.06
0.000
652253-32
Gaz
Inox 316 L
32
1"1/4
13
55
0.13
0.000
652253-40
Gaz
Inox 316 L
40
1"1/2
13
60
0.14
0.000
652253-50
Gaz
Inox 316 L
50
2"
14
75
0.23
0.000
652253-65
Gaz
Inox 316 L
65
2"1/2
16
95
0.42
50.000
652253-80
Gaz
Inox 316 L
80
3"
19
105
0.48
57.500
652253-100
Gaz
Inox 316 L
100
4"
22
124
0.61
67.500
652253-125
Gaz
Inox 316 L
125
5"
23
155
1.04
82.500
Show compressed display (13 products)
Part information
Similar parts
Request for quote (RFQ)
BENE INOX - Stainless steel valves, pipes and fittings
- Model 5225
Order number
Béné Inox 652253-25
Shorttext
Hexagon nut - Stainless steel 316L
Latest change
05.02.2021 14:29:19
Unit
Keywords
Hexagon nut
Industry
Model
Piping
Range
Threaded pipe
accessories
fittings
pipes
stainless steel
valves
Classifications
CNS
CNSERPBASE Object Properties