2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AGA2H45-400

Expand Table
EN
1/5
CODE
CODE
TYPE
TYPE
texture
MAT
Number of slider
SLB
H
H [mm]
L
L [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
S×ℓ
SLL
L2
L2 [mm]
K
K [mm]
T
T [mm]
Nozzle mounting hole
AM
e
EE [mm]
T1
T1 [mm]
H1
H1 [mm]
W1
W1 [mm]
W2
W2 [mm]
1|AGAH28-100
2|AGAH30-100
3|AGAH40-100
4|AGAH45-200
5|AGA2H28-200
6|AGA2H30-200
7|AGA2H40-200
8|AGA2H45-400
9|AGAW24-100
10|AGAW30-100
11|AGAW36-100
12|AGAW42-200
13|AGA2W24-200
14|AGA2W30-200
15|AGA2W36-200
16|AGA2W42-400
AGAH
Standard slider type
Carbon steel 58-62 HRC
1
28
100
34
61.4
26
26
M4×5
39.4
23.7
6.0
M4×0.7
5.3
7.95
15.0
15
9.5
AGAH
Standard slider type
Carbon steel 58-62 HRC
1
30
100
44
77.5
32
36
M5×6
50.5
25.4
8.0
M6×1
12.0
6.00
17.5
20
12.0
AGAH
Standard slider type
Carbon steel 58-62 HRC
1
40
100
48
84.0
35
35
M6×8
58.0
34.5
8.0
M6×1
12.0
10.00
22.0
23
12.5
AGAH
Standard slider type
Carbon steel 58-62 HRC
1
45
200
60
97.4
40
40
M8×10
70.0
39.0
8.5
M6×1
12.0
9.50
26.0
28
16.0
AGA2H
Standard slider type
Carbon steel 58-62 HRC
2
28
200
34
61.4
26
26
M4×5
39.4
23.7
6.0
M4×0.7
5.3
7.95
15.0
15
9.5
AGA2H
Standard slider type
Carbon steel 58-62 HRC
2
30
200
44
77.5
32
36
M5×6
50.5
25.4
8.0
M6×1
12.0
6.00
17.5
20
12.0
AGA2H
Standard slider type
Carbon steel 58-62 HRC
2
40
200
48
84.0
35
35
M6×8
58.0
34.5
8.0
M6×1
12.0
10.00
22.0
23
12.5
AGA2H
Standard slider type
Carbon steel 58-62 HRC
2
45
400
60
97.4
40
40
M8×10
70.0
39.0
8.5
M6×1
12.0
9.50
26.0
28
16.0
AGAW
Widened slider type
Carbon steel 58-62 HRC
1
24
100
47
61.4
38
30
M5×8
39.4
19.7
8.9
M4×0.7
5.3
3.95
15.0
15
16.0
AGAW
Widened slider type
Carbon steel 58-62 HRC
1
30
100
63
77.5
53
40
M6×10
50.5
25.4
10.0
M6×1
12.0
6.00
17.5
20
21.5
AGAW
Widened slider type
Carbon steel 58-62 HRC
1
36
100
70
84.0
57
45
M8×10
58.0
30.5
14.0
M6×1
12.0
6.00
22.0
23
23.5
AGAW
Widened slider type
Carbon steel 58-62 HRC
1
42
200
90
97.4
72
52
M10×10
70.0
36.0
16.0
M6×1
12.0
6.50
26.0
28
31.0
AGA2W
Widened slider type
Carbon steel 58-62 HRC
2
24
200
47
61.4
38
30
M5×8
39.4
19.7
8.9
M4×0.7
5.3
3.95
15.0
15
16.0
AGA2W
Widened slider type
Carbon steel 58-62 HRC
2
30
200
65
77.5
53
40
M6×10
50.5
25.4
10.0
M6×1
12.0
6.00
17.5
20
21.5
AGA2W
Widened slider type
Carbon steel 58-62 HRC
2
36
200
70
84.0
57
45
M8×10
58.0
30.5
14.0
M6×1
12.0
6.00
22.0
23
23.5
AGA2W
Widened slider type
Carbon steel 58-62 HRC
2
42
400
90
97.4
72
52
M10×10
70.0
36.0
16.0
M6×1
12.0
6.50
26.0
28
31.0
Show compressed display (16 configurable products)
ShorttextHigh assembly and overload type linear guide, standard slider type, wider slider type
Latest change04.07.2022 08:34:52
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeAGA2H45-400
CNSPHYPROP Physical Properties