2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SO-HSF2-2025-556(0,0,0,untere Gittermatte)FIXCUT

Expand Table
EN
1/5
Item number
ARTNR
Fence position
GP
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of required clips
NL
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
SO-HSF2-2025-326
lower mesh panel
3835
2025
425.5
325.5
low
0.0
0.0
16
SO-HSF2-2025-349
lower mesh panel
3835
2025
448.5
348.5
low
0.0
0.0
16
SO-HSF2-2025-372
lower mesh panel
3835
2025
471.5
371.5
low
0.0
0.0
16
SO-HSF2-2025-395
lower mesh panel
3835
2025
494.5
394.5
low
0.0
0.0
16
SO-HSF2-2025-418
lower mesh panel
3835
2025
517.5
417.5
low
0.0
0.0
16
SO-HSF2-2025-441
lower mesh panel
3835
2025
540.5
440.5
low
0.0
0.0
16
SO-HSF2-2025-464
lower mesh panel
3835
2025
563.5
463.5
low
0.0
0.0
16
SO-HSF2-2025-487
lower mesh panel
3835
2025
586.5
486.5
low
0.0
0.0
16
SO-HSF2-2025-510
lower mesh panel
3835
2025
609.5
509.5
low
0.0
0.0
16
SO-HSF2-2025-533
lower mesh panel
3835
2025
632.5
532.5
low
0.0
0.0
16
SO-HSF2-2025-556
lower mesh panel
3835
2025
655.5
555.5
low
0.0
0.0
16
SO-HSF2-2025-579
lower mesh panel
3835
2025
678.5
578.5
low
0.0
0.0
16
SO-HSF2-2025-602
lower mesh panel
3835
2025
701.5
601.5
low
0.0
0.0
16
SO-HSF2-2025-625
lower mesh panel
3835
2025
724.5
624.5
low
0.0
0.0
16
SO-HSF2-2025-648
lower mesh panel
3835
2025
747.5
647.5
low
0.0
0.0
16
SO-HSF2-2025-671
lower mesh panel
3835
2025
770.5
670.5
low
0.0
0.0
16
SO-HSF2-2025-694
lower mesh panel
3835
2025
793.5
693.5
low
0.0
0.0
16
SO-HSF2-2025-717
lower mesh panel
3835
2025
816.5
716.5
low
0.0
0.0
16
SO-HSF2-2025-740
lower mesh panel
3835
2025
839.5
739.5
low
0.0
0.0
16
Show compressed display (870 configurable products)
ShorttextHigh Flex
Latest change12.12.2024 13:19:34
Unit