1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

27858-56181808

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Angle
W [°]
version
AUSF
distance
A [mm]
distance
A1 [mm]
distance
A2 [mm]
width
A3 [mm]
width
A4 [mm]
width
B [mm]
Guide tabs for slot
NUT [mm]
F1 max. kN
F1 [kN]
F2 max. kN
F2 [kN]
load-bearing capacity
TRAG [Nm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
1
2
3
4
5
6
27858-56181800
Plastic
0
without cover
54
17.75
17.75
27.00
27.00
56
0
0.4
0.325
1200
0.0542
Infotext
Yes
39263050
4059495263861
27858-56181806
Plastic
0
without cover
54
17.75
17.75
27.00
27.00
56
6
0.4
0.325
1200
0.0543
Infotext
Yes
39263050
4059495263878
27858-56181808
Plastic
0
without cover
54
17.75
17.75
27.00
27.00
56
8
0.4
0.325
1200
0.0541
Infotext
Yes
39263050
4059495263885
27858-56232300
Plastic
0
without cover
73.5
22.75
22.75
36.75
36.75
56
0
0.6
0.425
1200
0.0684
Infotext
Yes
39263050
4059495263892
27858-56232308
Plastic
0
without cover
73.5
22.75
22.75
36.75
36.75
56
8
0.6
0.425
1200
0.0689
Infotext
Yes
39263050
4059495263908
27858-56232310
Plastic
0
without cover
73.5
22.75
22.75
36.75
36.75
56
10
0.6
0.425
1200
0.0688
Infotext
Yes
39263050
4059495263915
Show compressed display (6 configurable products)

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties