Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Back flow damper
Back flow damper vertical rectangular - HoKa Back flow damper for vertical montage, model 2 (rectangular)
Funken
...
Back flow damper
Back flow damper vertical rectangular - HoKa Back flow damper for vertical montage, model 2 (rectangular)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Back flow damper PP, inside diameter = 110 - 10004525(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Length
L1 [mm]
24
|
HoKa PE back flow damper with socket Ø 280 mm for vertical montage, model 2
25
|
HoKa PE back flow damper with socket Ø 315 mm for vertical montage, model 2
26
|
HoKa PE back flow damper with socket Ø 355 mm for vertical montage, model 2
27
|
HoKa PE back flow damper with socket Ø 400 mm for vertical montage, model 2
28
|
HoKa PE back flow damper with socket Ø 450 mm for vertical montage, model 2
29
|
HoKa PE back flow damper with socket Ø 500 mm for vertical montage, model 2
30
|
HoKa PE back flow damper with socket Ø 560 mm for vertical montage, model 2
31
|
HoKa PE back flow damper with socket Ø 600 mm for vertical montage, model 2
32
|
HoKa PE back flow damper with socket Ø 630 mm for vertical montage, model 2
33
|
HoKa PP back flow damper with socket Ø 110 mm for vertical montage, model 2
34
|
HoKa PP back flow damper with sochet Ø 125 mm for vertical montage, model 2
35
|
HoKa PP back flow damper with socket Ø 140 mm for vertical montage, model 2
36
|
HoKa PP back flow damper with socket Ø 160 mm for vertical montage, model 2
37
|
HoKa PP back flow damper with socket Ø 180 mm for vertical montage, model 2
38
|
HoKa PP back flow damper with socket Ø 200 mm for vertical montage, model 2
39
|
HoKa PP back flow damper with socket Ø 225 mm for vertical montage, model 2
40
|
HoKa PP back flow damper with socket Ø 250 mm for vertical montage, model 2
41
|
HoKa PP back flow damper with socket Ø 280 mm for vertical montage, model 2
10008478
Mechanical
High
HoKa PE back flow damper with socket Ø 250 mm for vertical montage, model 2
0.000
PE
black
250
40
80
10008479
Mechanical
High
HoKa PE back flow damper with socket Ø 280 mm for vertical montage, model 2
0.000
PE
black
280
50
90
10008722
Mechanical
High
HoKa PE back flow damper with socket Ø 315 mm for vertical montage, model 2
0.000
PE
black
315
50
90
10008767
Mechanical
High
HoKa PE back flow damper with socket Ø 355 mm for vertical montage, model 2
0.000
PE
black
355
50
90
10008768
Mechanical
High
HoKa PE back flow damper with socket Ø 400 mm for vertical montage, model 2
0.000
PE
black
400
50
120
10009429
Mechanical
High
HoKa PE back flow damper with socket Ø 450 mm for vertical montage, model 2
0.000
PE
black
450
50
120
10009431
Mechanical
High
HoKa PE back flow damper with socket Ø 500 mm for vertical montage, model 2
0.000
PE
black
500
50
120
10009825
Mechanical
High
HoKa PE back flow damper with socket Ø 560 mm for vertical montage, model 2
7.350
PE
black
560
60
120
10009888
Mechanical
High
HoKa PE back flow damper with socket Ø 600 mm for vertical montage, model 2
0.000
PE
black
600
60
120
10009748
Mechanical
High
HoKa PE back flow damper with socket Ø 630 mm for vertical montage, model 2
0.000
PE
black
630
70
120
10004525
Mechanical
High
HoKa PP back flow damper with socket Ø 110 mm for vertical montage, model 2
0.000
PP
RAL 7032
110
40
65
10006519
Mechanical
High
HoKa PP back flow damper with sochet Ø 125 mm for vertical montage, model 2
0.440
PP
RAL 7032
125
40
65
10006586
Mechanical
High
HoKa PP back flow damper with socket Ø 140 mm for vertical montage, model 2
0.000
PP
RAL 7032
140
40
70
10006587
Mechanical
High
HoKa PP back flow damper with socket Ø 160 mm for vertical montage, model 2
0.672
PP
RAL 7032
160
40
70
10006948
Mechanical
High
HoKa PP back flow damper with socket Ø 180 mm for vertical montage, model 2
0.000
PP
RAL 7032
180
40
70
10007013
Mechanical
High
HoKa PP back flow damper with socket Ø 200 mm for vertical montage, model 2
0.900
PP
RAL 7032
200
40
70
10007014
Mechanical
High
HoKa PP back flow damper with socket Ø 225 mm for vertical montage, model 2
0.000
PP
RAL 7032
225
40
80
10007015
Mechanical
High
HoKa PP back flow damper with socket Ø 250 mm for vertical montage, model 2
0.000
PP
RAL 7032
250
40
80
10007016
Mechanical
High
HoKa PP back flow damper with socket Ø 280 mm for vertical montage, model 2
0.000
PP
RAL 7032
280
50
90
Show compressed display (66 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Funken
- Back flow damper vertical rectangular
Order number
10004525
Shorttext
HoKa Back flow damper for vertical montage, model 2 (rectangular)
Latest change
28.02.2025 07:06:22
Unit
Keywords
Back
Damper
Ventilation
fittings
flow
model
montage
rectangular
vertical
Classifications
CNS
CNSERPBASE Object Properties
Order Number
10004525
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto