Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Dampers
Throttle valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Funken
...
Dampers
Throttle valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Throttle valve PP, inner diameter = 450 - 10000644(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Color
FARH
Diameter
DA [mm]
54
|
HoKa PP damper valve operated by handle Ø 160 mm with flanges, 4th generation
55
|
HoKa PP damper valve operated by handle Ø 180 mm with flanges, 4th generation
56
|
HoKa PP damper valve operated by handle Ø 200 mm with flanges, 4th generation
57
|
HoKa PP damper valve operated by handle Ø 225 mm with flanges, 4th generation
58
|
HoKa PP damper valve operated by handle Ø 250 mm with flanges, 4th generation
59
|
HoKa PP damper valve operated by handle Ø 280 mm with flanges, 4th generation
60
|
HoKa PP damper valve operated by handle Ø 315 mm with flanges, 4th generation
61
|
HoKa PP damper valve operated by handle Ø 355 mm with flanges, 4th generation
62
|
HoKa PP damper valve operated by handle Ø 400 mm with flanges, 4th generation
63
|
HoKa PP damper control valve for manual purpose Ø 450 mm with flanges
64
|
HoKa PP damper control valve for manual purpose Ø 500 mm with flanges
65
|
HoKa PP damper control valve for manual purpose Ø 560 mm with flanges
66
|
HoKa PP damper control valve for manual purpose Ø 600 mm with flanges
67
|
HoKa PP damper control valve for manual purpose Ø 630 mm with flanges
68
|
HoKa PP damper control valve for manual purpose Ø 700 mm with flanges
69
|
HoKa PP damper control valve for manual purpose Ø 710 mm with flanges
70
|
HoKa PP damper control valve for manual purpose Ø 800 mm with flanges
71
|
HoKa PP damper control valve for manual purpose Ø 900 mm with flanges
10031314
Mechanical
High
HoKa PP damper valve operated by handle Ø 140 mm with flanges, 4th generation
PP
0140
RAL 7032
black
140
10031315
Mechanical
High
HoKa PP damper valve operated by handle Ø 160 mm with flanges, 4th generation
PP
0160
RAL 7032
black
160
10031316
Mechanical
High
HoKa PP damper valve operated by handle Ø 180 mm with flanges, 4th generation
PP
0180
RAL 7032
black
180
10031317
Mechanical
High
HoKa PP damper valve operated by handle Ø 200 mm with flanges, 4th generation
PP
0200
RAL 7032
black
200
10031318
Mechanical
High
HoKa PP damper valve operated by handle Ø 225 mm with flanges, 4th generation
PP
0225
RAL 7032
black
225
10031319
Mechanical
High
HoKa PP damper valve operated by handle Ø 250 mm with flanges, 4th generation
PP
0250
RAL 7032
black
250
10031320
Mechanical
High
HoKa PP damper valve operated by handle Ø 280 mm with flanges, 4th generation
PP
0280
RAL 7032
black
280
10031321
Mechanical
High
HoKa PP damper valve operated by handle Ø 315 mm with flanges, 4th generation
PP
0315
RAL 7032
black
315
10031322
Mechanical
High
HoKa PP damper valve operated by handle Ø 355 mm with flanges, 4th generation
PP
0355
RAL 7032
black
355
10031323
Mechanical
High
HoKa PP damper valve operated by handle Ø 400 mm with flanges, 4th generation
PP
0400
RAL 7032
black
400
10000644
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 450 mm with flanges
PP
0450
RAL 7032
RAL 3020
450
10004507
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 500 mm with flanges
PP
0500
RAL 7032
RAL 3020
500
10004508
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 560 mm with flanges
PP
0560
RAL 7032
RAL 3020
560
10004509
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 600 mm with flanges
PP
0600
RAL 7032
RAL 3020
600
10004661
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 630 mm with flanges
PP
0630
RAL 7032
RAL 3020
630
10004662
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 700 mm with flanges
PP
0700
RAL 7032
RAL 3020
700
10004663
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 710 mm with flanges
PP
0710
RAL 7032
RAL 3020
710
10004664
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 800 mm with flanges
PP
0800
RAL 7032
RAL 3020
800
10004665
Mechanical
High
HoKa PP damper control valve for manual purpose Ø 900 mm with flanges
PP
0900
RAL 7032
RAL 3020
900
Show compressed display (126 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Funken
- Throttle valve handle flange
Order number
10000644
Shorttext
HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Latest change
05.02.2025 09:20:35
Unit
Keywords
Dampers
Throttle valve
Ventilation
both sides
butterfly valve
fittings
flange
handle
louvre
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto