Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Butterfly Valves
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand lever, with socket on both sides
Funken
...
Butterfly Valves
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand lever, with socket on both sides
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Butterfly valve PP, inner diameter = 450 - 10004337(LOD=M300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Diameter
DA [mm]
Length
L [mm]
13
|
HoKa PE damper control valve operated by lever Ø 600 mm with sockets and lip-seal
14
|
HoKa PE damper control valve operated by lever Ø 630 mm with sockets and lip-seal
15
|
HoKa PE damper control valve operated by lever Ø 700 mm with sockets and lip-seal
16
|
HoKa PE damper control valve operated by lever Ø 710 mm with sockets and lip-seal
17
|
HoKa PE damper control valve operated by lever Ø 800 mm with sockets and lip-seal
18
|
HoKa PE damper control valve operated by lever Ø 900 mm with sockets and lip-seal
19
|
HoKa PE damper control valve operated by lever Ø 1000 mm with sockets and lip-seal
20
|
HoKa PE damper control valve operated by lever Ø 1200 mm with sockets and lip-seal
21
|
HoKa PE damper control valve operated by lever Ø 1250 mm with sockets and lip-seal
22
|
HoKa PP damper control valve operated by lever Ø 450 mm with sockets and lip-seal
23
|
HoKa PP damper control valve operated by lever Ø 500 mm with sockets and lip-seal
24
|
HoKa PP damper control valve operated by lever Ø 560 mm with sockets and lip-seal
25
|
HoKa PP damper control valve operated by lever Ø 600 mm with sockets and lip-seal
26
|
HoKa PP damper control valve operated by lever Ø 630 mm with sockets and lip-seal
27
|
HoKa PP damper control valve operated by lever Ø 700 mm with sockets and lip-seal
28
|
HoKa PP damper control valve operated by lever Ø 710 mm with sockets and lip-seal
29
|
HoKa PP damper control valve operated by lever Ø 800 mm with sockets and lip-seal
30
|
HoKa PP damper control valve operated by lever Ø 900 mm with sockets and lip-seal
10005633
Mechanical
High
HoKa PE damper control valve operated by lever Ø 560 mm with sockets and lip-seal
PE
0560
black
560
70
10005872
Mechanical
High
HoKa PE damper control valve operated by lever Ø 600 mm with sockets and lip-seal
PE
0600
black
600
70
10005873
Mechanical
High
HoKa PE damper control valve operated by lever Ø 630 mm with sockets and lip-seal
PE
0630
black
630
70
10003136
Mechanical
High
HoKa PE damper control valve operated by lever Ø 700 mm with sockets and lip-seal
PE
0700
black
700
70
10003137
Mechanical
High
HoKa PE damper control valve operated by lever Ø 710 mm with sockets and lip-seal
PE
0710
black
710
80
10006153
Mechanical
High
HoKa PE damper control valve operated by lever Ø 800 mm with sockets and lip-seal
PE
0800
black
800
80
10006154
Mechanical
High
HoKa PE damper control valve operated by lever Ø 900 mm with sockets and lip-seal
PE
0900
black
900
90
10004576
Mechanical
High
HoKa PE damper control valve operated by lever Ø 1000 mm with sockets and lip-seal
PE
1000
black
1000
100
10004577
Mechanical
High
HoKa PE damper control valve operated by lever Ø 1200 mm with sockets and lip-seal
PE
1200
black
1200
120
10006435
Mechanical
High
HoKa PE damper control valve operated by lever Ø 1250 mm with sockets and lip-seal
PE
1250
black
1250
130
10004337
Mechanical
High
HoKa PP damper control valve operated by lever Ø 450 mm with sockets and lip-seal
PP
0450
RAL 7032
450
60
10004338
Mechanical
High
HoKa PP damper control valve operated by lever Ø 500 mm with sockets and lip-seal
PP
0500
RAL 7032
500
60
10004339
Mechanical
High
HoKa PP damper control valve operated by lever Ø 560 mm with sockets and lip-seal
PP
0560
RAL 7032
560
70
10005020
Mechanical
High
HoKa PP damper control valve operated by lever Ø 600 mm with sockets and lip-seal
PP
0600
RAL 7032
600
70
10005021
Mechanical
High
HoKa PP damper control valve operated by lever Ø 630 mm with sockets and lip-seal
PP
0630
RAL 7032
630
70
10005022
Mechanical
High
HoKa PP damper control valve operated by lever Ø 700 mm with sockets and lip-seal
PP
0700
RAL 7032
700
70
10005023
Mechanical
High
HoKa PP damper control valve operated by lever Ø 710 mm with sockets and lip-seal
PP
0710
RAL 7032
710
80
10013430
Mechanical
High
HoKa PP damper control valve operated by lever Ø 800 mm with sockets and lip-seal
PP
0800
RAL 7032
800
80
10005325
Mechanical
High
HoKa PP damper control valve operated by lever Ø 900 mm with sockets and lip-seal
PP
0900
RAL 7032
900
90
Show compressed display (45 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Funken
- Butterfly valve handle sockets
Order number
10004337
Shorttext
HoKa shut-off damper incl. seal with hand lever, with socket on both sides
Latest change
23.04.2025 12:26:33
Unit
Keywords
Butterfly Valves
Damper
Ventilation
both sides
butterfly valve
fittings
hand lever
handle sockets
seal
socket
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto