Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Hoka
Sound attenuator
Sound attenuator (reducer) flanges 1000 - HoKa Sound attenuator (reducer) with flanges, length 1000 mm
Hoka
Sound attenuator
Sound attenuator (reducer) flanges 1000 - HoKa Sound attenuator (reducer) with flanges, length 1000 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Sound attenuator PP, inner diameter = 110-315 - 10000036(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA1 [mm]
Diameter
DA2 [mm]
Length
L [mm]
37
|
HoKa PE silencer with flanges Ø 600/800 mm - length 1000 mm
38
|
HoKa PE silencer with flanges Ø 630/800 mm - length 1000 mm
39
|
HoKa PE silencer with flanges Ø 700/900 mm - length 1000 mm
40
|
HoKa PE silencer with flanges Ø 710/900 mm - length 1000 mm
41
|
HoKa PE silencer with flanges Ø 800/1000 mm - length 1000 mm
42
|
HoKa PE silencer with flanges Ø 900/1100 mm - length 1000 mm
43
|
HoKa PE silencer with flanges Ø 1000/1200 mm - length 1000 mm
44
|
HoKa PE silencer with flanges Ø 1200/1400 mm - length 1000 mm
45
|
HoKa PE silencer with flanges Ø 1250/1400 mm - length 1000 mm
46
|
HoKa PP silencer with flanges Ø 110/315 mm - length 1000 mm
47
|
HoKa PP silencer with flanges Ø 125/315 mm - length 1000 mm
48
|
HoKa PP silencer with flanges Ø 140/355 mm - length 1000 mm
49
|
HoKa PP silencer with flanges Ø 160/355 mm - length 1000 mm
50
|
HoKa PP silencer with flanges Ø 180/400 mm - length 1000 mm
51
|
HoKa PP silencer with flanges Ø 200/400 mm - length 1000 mm
52
|
HoKa PP silencer with flanges Ø 225/450 mm - length 1000 mm
53
|
HoKa PP silencer with flanges Ø 250/450 mm - length 1000 mm
54
|
HoKa PP silencer with flanges Ø 280/500 mm - length 1000 mm
10015464
Mechanical
High
HoKa PE sound attenuator with flanges Ø 560/800 mm - length 1000 mm
0.000
PE
black
560
800
1200
10015465
Mechanical
High
HoKa PE sound attenuator with flanges Ø 600/800 mm - length 1000 mm
0.000
PE
black
600
800
1200
10008599
Mechanical
High
HoKa PE sound attenuator with flanges Ø 630/800 mm - length 1000 mm
0.000
PE
black
630
800
1200
10008600
Mechanical
High
HoKa PE sound attenuator with flanges Ø 700/900 mm - length 1000 mm
0.000
PE
black
700
900
1200
10015774
Mechanical
High
HoKa PE sound attenuator with flanges Ø 710/900 mm - length 1000 mm
0.000
PE
black
710
900
1200
10015775
Mechanical
High
HoKa PE sound attenuator with flanges Ø 800/1000 mm - length 1000 mm
0.000
PE
black
800
1000
1200
10015776
Mechanical
High
HoKa PE sound attenuator with flanges Ø 900/1100 mm - length 1000 mm
0.000
PE
black
900
1100
1200
10008764
Mechanical
High
HoKa PE sound attenuator with flanges Ø 1000/1200 mm - length 1000 mm
0.000
PE
black
1000
1200
1200
10008765
Mechanical
High
HoKa PE sound attenuator with flanges Ø 1200/1400 mm - length 1000 mm
0.000
PE
black
1200
1400
1200
10008766
Mechanical
High
HoKa PE sound attenuator with flanges Ø 1250/1400 mm - length 1000 mm
0.000
PE
black
1250
1400
1200
10000036
Mechanical
High
HoKa PP sound attenuator with flanges Ø 110/315 mm - length 1000 mm
9.700
PP
RAL 7032
110
315
1200
10000221
Mechanical
High
HoKa PP sound attenuator with flanges Ø 125/315 mm - length 1000 mm
0.000
PP
RAL 7032
125
315
1200
10001001
Mechanical
High
HoKa PP sound attenuator with flanges Ø 140/355 mm - length 1000 mm
0.000
PP
RAL 7032
140
355
1200
10006196
Mechanical
High
HoKa PP sound attenuator with flanges Ø 160/355 mm - length 1000 mm
13.100
PP
RAL 7032
160
355
1200
10003462
Mechanical
High
HoKa PP sound attenuator with flanges Ø 180/400 mm - length 1000 mm
0.000
PP
RAL 7032
180
400
1200
10004615
Mechanical
High
HoKa PP sound attenuator with flanges Ø 200/400 mm - length 1000 mm
0.000
PP
RAL 7032
200
400
1200
10004905
Mechanical
High
HoKa PP sound attenuator with flanges Ø 225/450 mm - length 1000 mm
0.000
PP
RAL 7032
225
450
1200
10005876
Mechanical
High
HoKa PP sound attenuator with flanges Ø 250/450 mm - length 1000 mm
0.000
PP
RAL 7032
250
450
1200
10009947
Mechanical
High
HoKa PP sound attenuator with flanges Ø 280/500 mm - length 1000 mm
0.000
PP
RAL 7032
280
500
1200
Show compressed display (93 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Hoka
- Sound attenuator (reducer) flanges 1000
Order number
10000036
Shorttext
HoKa Sound attenuator (reducer) with flanges, length 1000 mm
Latest change
29.10.2025 15:18:29
Unit
Keywords
Sound
attenuator
flanges
length
Classifications
CNS
CNSERPBASE Object Properties
Order Number
10000036
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto