2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

YCPLFP22F

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Applicable Fluid
AF
Normal Operating Pressure
NOP [MPa]
No.
NO
T R (PT)
T
F G (PF)
F
L
L [mm]
l1
LL1 [mm]
B
B [mm]
1
2
3
YCPLFP22F
1018 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
22F
1/4
1/4
74
16
19
YCPLFP33F
1018 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
33F
3/8
3/8
80
18
22
YCPLFP44F
1018 Carbon Steel
Trivalent Chromate
Oil, Water
20.6
44F
1/2
1/2
95
20
27
Show compressed display (3 products)
ShorttextHydraulic Couplings - Long Straight Type, Male - PT, PF Both-Side Male Threads
Latest change29.11.2024 04:28:16
Unit

Classifications

CNS

CNSERPBASE Object Properties