Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Bend 15° - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Bend 15° - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Bend 230/15/0,5/316/BA/ICS25
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
111396
4037494920190
ICS25
Bend 100/15/0,5/316/BA/ICS25
Architecture
400
100
150
55
95
15
316
BA
0.88
100729
4037494165652
ICS25
Bend 130/15/0,5/316/BA/ICS25
Architecture
400
130
180
55
95
15
316
BA
1.08
111830
4037494920206
ICS25
Bend 130/15/0,5/316/BA/ICS25
Architecture
400
130
180
55
95
15
316
BA
1.08
100730
4037494165669
ICS25
Bend 150/15/0,5/316/BA/ICS25
Architecture
400
150
200
55
95
15
316
BA
1.22
112167
4037494920213
ICS25
Bend 150/15/0,5/316/BA/ICS25
Architecture
400
150
200
55
95
15
316
BA
1.22
100731
4037494165676
ICS25
Bend 180/15/0,5/316/BA/ICS25
Architecture
400
180
230
60
100
15
316
BA
1.43
112623
4037494920220
ICS25
Bend 180/15/0,5/316/BA/ICS25
Architecture
400
180
230
60
100
15
316
BA
1.43
100732
4037494165683
ICS25
Bend 200/15/0,5/316/BA/ICS25
Architecture
400
200
250
60
100
15
316
BA
1.57
112854
4037494920237
ICS25
Bend 200/15/0,5/316/BA/ICS25
Architecture
400
200
250
60
100
15
316
BA
1.57
101290
4037494495278
ICS25
Bend 230/15/0,5/316/BA/ICS25
Architecture
400
230
280
60
100
15
316
BA
1.78
113177
4037494920244
ICS25
Bend 230/15/0,5/316/BA/ICS25
Architecture
400
230
280
60
100
15
316
BA
1.78
100733
4037494165690
ICS25
Bend 250/15/0,5/316/BA/ICS25
Architecture
400
250
300
65
105
15
316
BA
1.91
113431
4037494920251
ICS25
Bend 250/15/0,5/316/BA/ICS25
Architecture
400
250
300
65
105
15
316
BA
1.91
100734
4037494165706
ICS25
Bend 300/15/0,5/316/BA/ICS25
Architecture
400
300
350
65
105
15
316
BA
2.25
100735
4037494165713
ICS25
Bend 350/15/0,5/316/BA/ICS26
Architecture
400
350
400
70
110
15
316
BA
2.87
100736
4037494165720
ICS25
Bend 400/15/0,5/316/BA/ICS27
Architecture
400
400
450
87
131
15
316
BA
3.25
100737
4037494165737
ICS25
Bend 450/15/0,5/316/BA/ICS28
Architecture
400
450
500
92
136
15
316
BA
5.55
100738
4037494165744
ICS25
Bend 500/15/0,5/316/BA/ICS29
Architecture
400
500
550
97
141
15
316
BA
6.13
100739
4037494165768
ICS25
Bend 600/15/0,5/316/BA/ICS30
Architecture
400
600
650
107
151
15
316
BA
7.54
Show compressed display (28 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Schiedel
- Bend 15°
Order number
113177
Shorttext
ICS 25
Latest change
14.11.2025 10:17:05
Unit