2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Tee_short 150/90/0,5/316/BA/ICS25

Expand Table
All delivery countries/regions
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
W1 [°]
Nominal length
NL
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
114595
4037494908396
ICS25
Tee_short 130/90/0,5/316/BA/ICS25
Architecture
400
130
180
307
173
170
90
347
316
BA
2.30
112880
4037494919040
ICS25
Tee_short 130/90/0,5/316/BA/ICS25
Architecture
400
130
180
306
132
130
90
351
316
BA
2.30
115232
4037494908402
ICS25
Tee_short 150/90/0,5/316/BA/ICS25
Architecture
400
150
200
327
183
180
90
367
316
BA
2.78
116187
4037494919088
ICS25
Tee_short 230/90/0,5/316/BA/ICS25
Architecture
400
230
280
407
181
180
90
452
316
BA
5.40
116186
4037494908419
ICS25
Tee_short 180/90/0,5/316/BA/ICS25
Architecture
400
180
230
357
198
195
90
397
316
BA
3.56
113386
4037494919057
ICS25
Tee_short 150/90/0,5/316/BA/ICS25
Architecture
400
150
200
326
142
140
90
371
316
BA
2.78
120547
4037494908426
ICS25
Tee_short 200/90/0,5/316/BA/ICS25
Architecture
400
200
250
377
208
205
90
417
316
BA
4.15
115231
4037494919071
ICS25
Tee_short 200/90/0,5/316/BA/ICS25
Architecture
400
200
250
375
166
165
90
420
316
BA
4.15
117415
4037494908433
ICS25
Tee_short 230/90/0,5/316/BA/ICS25
Architecture
400
230
280
407
223
220
90
447
316
BA
5.40
114584
4037494919064
ICS25
Tee_short 180/90/0,5/316/BA/ICS25
Architecture
400
180
230
355
156
155
90
400
316
BA
3.56
117813
4037494908440
ICS25
Tee_short 250/90/0,5/316/BA/ICS25
Architecture
400
250
300
427
233
230
90
467
316
BA
6.15
116706
4037494919095
ICS25
Tee_short 250/90/0,5/316/BA/ICS25
Architecture
400
250
300
427
191
190
90
472
316
BA
6.15
Show compressed display (12 configurable products)
Order number113386
ShorttextICS 25
Latest change14.11.2025 10:17:09
Unit

Classifications

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Double-wall flue gas line (construction element)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model