2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Smo.samp.tee 250/500/0,6/316/BA/ICS50

Expand Table
All delivery countries/regions
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
119223
4037494922354
ICS50
Smo.samp.tee 130/500/0,6/316/BA/ICS50
Architecture
400
130
230
455
500
316
BA
5.14
119222
4037494922361
ICS50
Smo.samp.tee 150/500/0,6/316/BA/ICS50
Architecture
400
150
250
455
500
316
BA
5.80
119221
4037494922378
ICS50
Smo.samp.tee 180/500/0,6/316/BA/ICS50
Architecture
400
180
280
455
500
316
BA
6.77
119220
4037494922385
ICS50
Smo.samp.tee 200/500/0,6/316/BA/ICS50
Architecture
400
200
300
455
500
316
BA
7.42
119219
4037494922392
ICS50
Smo.samp.tee 250/500/0,6/316/BA/ICS50
Architecture
400
250
350
455
500
316
BA
9.05
113920
4037494922422
ICS50
Smo.samp.tee 400/500/0,6/316/BA/ICS50
Architecture
400
400
500
455
500
316
BA
14.18
114011
4037494922439
ICS50
Smo.samp.tee 450/500/0,6/316/BA/ICS50
Architecture
400
450
550
455
500
316
BA
15.96
114099
4037494922446
ICS50
Smo.samp.tee 500/500/0,6/316/BA/ICS50
Architecture
400
500
600
455
500
316
BA
17.72
113793
4037494922453
ICS50
Smo.samp.tee 600/500/0,6/316/BA/ICS50
Architecture
400
600
700
455
500
316
BA
21.26
115575
4037494922460
ICS50
Smo.samp.tee 700/500/0,6/316/BA/ICS50
Architecture
400
700
800
455
500
316
BA
24.81
Show compressed display (10 configurable products)
Order number119219
ShorttextICS 50
Latest change14.11.2025 10:17:17
Unit

Classifications

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Double-wall flue gas line (construction element)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model