Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1059750200 - IE-C5DD4UG0200MCAXXX-X
Weidmüller
...
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
1059750200 - IE-C5DD4UG0200MCAXXX-X
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1059750200
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1059750200
IE-C5DD4UG0200MCAXXX-X
PROFINET Cable (assembled) M12 D-code – IP 67 angled pin, Open, Number of poles: 4, Length: 20 m
Ready-for-connection PROFINET data lines with copper wires.
4050118323573
Weidmueller Group
green
5
black
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Weidmüller
- 1059750200
Order number
1059750200
Shorttext
IE-C5DD4UG0200MCAXXX-X
Latest change
12.12.2025 12:13:47
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-06-03-08 Patch cord copper (data cable )
5
5
Yes
Да
black
черный
1x4
1x4
SF/UTP
SF/UTP
without
без
M12
M12
without
без
Yes
Да
TARIC
TARIC
green
зеленый
Yes
Да
Yes
Да
Yes
Да
Yes
Да
According to IEC 60332-3-24
В соответствии с МЭК 60332-3-24
IP67
IP67