Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
TOTEST
Fixture parts
Interface pin/transfer pin
HP3070 P-PIN
P-PIN
TE-P-PIN - Interface pin
TOTEST
Fixture parts
Interface pin/transfer pin
HP3070 P-PIN
P-PIN
TE-P-PIN - Interface pin
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TE-P-PIN
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
model
MODEL
Product name
PN
Wiring method
WM
Max. voltage
MV
Maximum current of interface pin
MCOIN
Dimensions of winding end
SOWE
Recommended installation spacing
RIS [mm]
Drilling hole size
DS [mm]
Resistance value of a single interface pin
SINRV
Plastic part material
MOPP
Metal part material
MOMP
Surface treatment of metal part
STOMP
Purpose
P
Remarks
R
1
TE-P-PIN
P-PIN
Winding (26AWG/28AWG/30AWG OK wire)
450V
1A
0.64mm
3.81
2.25
<5mOhm
Black PC
Red copper
Nickel plating: 80 -120um; Gold-plated head: 2-3um
Signal conduction of HP3070 fixture and machine
The head size difference between TE-P-PIN and TE-P-PIN-S is 0.1
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
TOTEST
- TE-P-PIN
Shorttext
Interface pin
Latest change
24.11.2025 00:28:52
Unit
Keywords
Pin
fixture
interface
parts
Classifications
CNS
CNSERPBASE Object Properties
Type Code
TE-P-PIN