2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 356272-3232

Expand Table
EN
1/5
Reference
REF
Matière
MAT
DN [mm]
D [mm]
E [mm]
L [mm]
R1 [mm]
R2 [mm]
POIDS [kg]
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
356272-422
Inox 1.4307
32
42.4
2
17.0
42
4.2
0.04
356272-482
Inox 1.4307
40
48.3
2
17.0
48
4.8
0.06
356272-602
Inox 1.4307
50
60.3
2
21.0
60
6
0.08
356272-762
Inox 1.4307
65
76.1
2
27.0
76
7.6
0.13
356272-882
Inox 1.4307
80
88.9
2
28.0
89
8.9
0.18
356272-1142
Inox 1.4307
100
114.3
2
31.0
114
11.4
0.24
356272-1392
Inox 1.4307
125
139.7
2
35.0
140
14
0.35
356272-1682
Inox 1.4307
150
168.3
2
42.0
168
16.8
0.55
356272-2192
Inox 1.4307
200
219.1
2
50.0
219
21.9
0.93
356272-2732
Inox 1.4307
250
273.0
2
60.0
273
27.3
1.33
356272-3232
Inox 1.4307
300
323.9
2
72.0
324
32.4
1.93
656272-132
Inox 1.4404
8
13.5
2
10.5
17
1.4
0.01
656272-172
Inox 1.4404
10
17.2
2
13.0
17
1.7
0.01
656272-212
Inox 1.4404
15
21.3
2
15.0
21
2.1
0.02
656272-262
Inox 1.4404
20
26.9
2
11.0
27
2.7
0.02
656272-332
Inox 1.4404
25
33.7
2
13.0
34
3.4
0.03
656272-422
Inox 1.4404
32
42.4
2
17.0
42
4.2
0.04
656272-482
Inox 1.4404
40
48.3
2
17.0
48
4.8
0.06
656272-602
Inox 1.4404
50
60.3
2
21.0
60
6
0.08
Show compressed display (32 products)
Order numberBéné Inox 356272-3232
ShorttextISO pipe cap, thickness 2 mm - Stainless steel 1.4307 - 1.4404
Latest change29.07.2020 08:30:09
Unit

Classifications

CNS

CNSERPBASE Object Properties