2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0037.06

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP
Socket Head Screw
D
Length
L [mm]
width (clamped)
B [mm]
width (disengaged)
B1 [mm]
width
B2 [mm]
height
H [mm]
height
H1 [mm]
Clamping force
F [kN]
tightening torque
ANZM [max. Nm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
K0037.04
M 4
15.9
13.1
12.3
10.4
12.7
5.6
2.2
3.4
0.0115
Infotext
Yes
84662080
4059245032594
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0037.06
M 6
23.8
19.9
18.6
16.1
19.0
9.5
6.7
14.3
0.0357
Infotext
Yes
84662080
4059245032600
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0037.08
M 8
31.7
26.6
24.8
20.8
25.4
12.7
8.9
14.5
0.0855
Infotext
Yes
84662080
4059245032617
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0037.12
M 12
47.6
39.7
37.3
30.8
38.1
19.0
15.6
38.4
0.2844
Infotext
Yes
84662080
4059245032624
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0037.16
M 16
63.5
52.8
49.7
41.2
50.8
25.4
26.7
74.6
0.6931
Infotext
Yes
84662080
4059245032631
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (5 products)
Order numberK0037.06
ShorttextWedge clamps
Latest change23.01.2026 09:26:43
Unit

Classifications

By Functionality

BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change