2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1004319

Expand Table
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
width
BAF016 [mm]
1
1004319
KLM 1
Terminal strip marker carrier
Terminal strip marker carrier, transparent, unlabeled, mounting type: plug in, text field height: 4 mm, text field width: 24 mm
Phoenix Contact GmbH & Co. KG
5
4017918012014
Yes
6
Show compressed display (1 product)
Order number1004319
ShorttextKLM 1
Latest change24.01.2025 18:31:50
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-28-11-05 Carrier for marking accessories

ECLASS 13.0

27-28-11-05 Carrier for marking accessories
plug-inplug-in
ABSABS
HB布氏硬度
Yes