2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 100-019-821 BRF-A5-7CR

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Fastening Method
FASTENINGMETHOD
D1
D1
D2
D2
L1
L1
L2
L2
Main Finish
MAINFINISH
Main Material
MAINMATERIAL
d
D
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
5
100-019-820
BRF-A5-12CR
4510932042390
Screw
15
12
10
12.5
Chrome
Brass
M5
15
Link
100-019-821
BRF-A5-7CR
4510932042406
Screw
15
12
10
7.5
Chrome
Brass
M5
14
Link
100-019-822
BRF-A4-13CR
4510932042413
Screw
15
10
10
13
Chrome
Brass
M4
14
Link
100-019-823
BRF-A4-8CR
4510932042420
Screw
15
10
10
8
Chrome
Brass
M4
13
Link
100-019-825
BRF-A3-6CR
4510932042437
Screw
12
8
8
6.5
Chrome
Brass
M3
6
Link
Show compressed display (5 products)
ShorttextKNOB FASTENER
Latest change20.10.2025 13:46:22
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties