Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Elesa+Ganter
Rotary controls
MD51
MDX-51 - Knob for position indicators
Elesa+Ganter
Rotary controls
MD51
MDX-51 - Knob for position indicators
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Knob for position indicator MDX.51-D-C9
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
L
DIM02 [mm]
d1
DIM03 [mm]
d2
DIM04 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7
8
9
CE.85831-N-C9
MDX.51-N-C9
32
20
20.5
M4
13
Product details
CE.85831-N-C2
MDX.51-N-C2
32
20
20.5
M4
13
Product details
CE.85831-N-C3
MDX.51-N-C3
32
20
20.5
M4
13
Product details
CE.85831-D-C9
MDX.51-D-C9
32
20
20.5
M4
13
Product details
CE.85831-D-C2
MDX.51-D-C2
32
20
20.5
M4
13
Product details
CE.85831-D-C3
MDX.51-D-C3
32
20
20.5
M4
13
Product details
CE.85831-S-C9
MDX.51-S-C9
32
20
20.5
M4
13
Product details
CE.85831-S-C2
MDX.51-S-C2
32
20
20.5
M4
13
Product details
CE.85831-S-C3
MDX.51-S-C3
32
20
20.5
M4
13
Product details
Show compressed display (9 products)
Part information
Similar parts
Request for quote (RFQ)
Elesa+Ganter
- MDX-51
Order number
CE.85831-D-C9
Shorttext
Knob for position indicators
Latest change
03.02.2025 06:45:54
Unit
Keywords
Rotary controls
knob
position indicators
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties