2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FNMTB6-1.0-D4-B4-U10

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
M-Pitch
MP
D Selection
D [mm]
B 1mm Increment
B [mm]
U 5mm Increment
U [mm]
F
F [mm]
A
A [mm]
L
L [mm]
T
T [mm]
l
LL [mm]
G
G [mm]
R
R [mm]
1
2
3
4
5
6
7
8
FNMTB3-0.5-D3-B3-U10
1045 Carbon Steel
Black Oxide
3-0.5
3
3
10
9
25
20
10
6
3
0.8
FNMTB4-0.7-D3-B3-U10
1045 Carbon Steel
Black Oxide
4-0.7
3
3
10
12
25
20
10
8
4
0.8
FNMTB5-0.8-D4-B4-U10
1045 Carbon Steel
Black Oxide
5-0.8
4
4
10
14
26
20
12
10
4
0.8
FNMTB6-1.0-D4-B4-U10
1045 Carbon Steel
Black Oxide
6-1.0
4
4
10
16
26
20
12
12
4
0.8
FNMTB8-1.25-D5-B5-U15
1045 Carbon Steel
Black Oxide
8-1.25
5
5
15
20
38
30
16
16
4
0.8
FNMTB10-1.5-D6-B6-U15
1045 Carbon Steel
Black Oxide
10-1.5
6
6
15
25
40
30
20
20
5
0.8
FNMTB16-2.0-D12-B12-U20
1045 Carbon Steel
Black Oxide
16-2.0
12
12
20
39
56
40
32
32
7
1.6
FNMTB20-2.5-D12-B12-U20
1045 Carbon Steel
Black Oxide
20-2.5
12
12
20
49
59
40
38
40
9
1.6
Show compressed display (8 configurable products)
ShorttextKnuckle Joints - Male Thread Specified Type - Concave Type
Latest change29.11.2024 04:28:47
Unit

Classifications

CNS

CNSERPBASE Object Properties