2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Knurled grip knobs B.259/20 p-M6x16

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6g
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
L
DIM05 [mm]
l2
DIM06 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
3011
B.259/20 p-M6x16
21
M6
25
13
16
12
13
Product details
3121
B.259/25 p-M8x20
26
M8
28
16
20
15
25
Product details
3211
B.259/30 p-M8x25
31
M8
32
19
25
17
38
Product details
Show compressed display (3 products)
Order number3011
ShorttextKnurled grip knobs
Latest change15.10.2025 09:04:24
Unit

Classifications

By Functionality

BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 Palm grip