2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8000108846

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000108846
KTB MH 504015 S4E0
Metal housing, Width: 406 mm, Height: 508 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986755024
Weidmueller Group
Yes
Yes
No
Show compressed display (1 product)
Order number8000108846
ShorttextMetal housing, Width: 406 mm, Height: 508 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Latest change23.06.2025 20:17:28
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number94032080
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 406 mm, Height: 508 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
GTIN-Code4099986755024
Order Number8000108846
Product websitehttps://eshop.weidmueller.com/p/8000108846
Use Casehttps://eshop.weidmueller.com/p/8000108846
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Electrical cabinet, Empty enclosures
Product typeKTB MH 504015 S4E0
GTIN4099986755024
product article number of manufacturer8000108846
Manufacturer nameWeidmueller Group
BrandKlippon®
address of additional linkhttps://eshop.weidmueller.com/p/8000108846
Assembly on floor is possibleNo
Wall assembly possibleYes

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 504015 S4E0
GTIN4099986755024
product article number of manufacturer8000108846
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108846
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height508
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width457
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ECLASS 12.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)94032080
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 504015 S4E0
GTIN4099986755024
product article number of manufacturer8000108846
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108846
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height508
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width457
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height508
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width457
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height508
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width457
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)