| Longtext | Pressed steel swivel castor, medium duty design, with top plate fitting, wheel, with 'Blickle Soft' soft rubber tyre, with pressed steel rim, non-marking, grey, with steel thread guard Bracket: L series - pressed steel, zinc-plated, blue-passivated, Cr6-free
- double ball bearing in the swivel head
- strong central kingpin (from wheel Ø 150 mm)
- swivel head seal
- minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
Wheel: VW series - tyre: soft rubber "Blickle Soft", hardness 50 Shore A, colour grey, non-marking (wheel Ø 260 mm with additional hard rubber core)
- rim: pressed steel, strong rim structure with tubular steel hub, bolted or pressed, zinc-plated, blue-passivated, Cr6-free
Other features: - chemical resistance to many aggressive substances, except oils
- operating temperature: -25 °C to +80 °C, reduced load capacity over +60 °C
- puncture-proof alternatives for pneumatic tyres
|