Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blickle
Wheels and castors with rubber tyres
755933 - LE-TPA 160R-FI
Blickle
Wheels and castors with rubber tyres
755933 - LE-TPA 160R-FI
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
755933
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
LE-TPA 160R-FI
LE_TPA_160R_FI
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Total height
HEIGHT [mm]
Plate size
PLATTE [mm]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
1
755933
LE-TPA 160R-FI
4047526075620
Blickle Räder+Rollen GmbH u. Co. KG
5
160
40
roller bearing
200
195
140 x 110
2.030
Rubber
high-quality polypropylene
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Blickle
- 755933
Order number
755933
Shorttext
LE-TPA 160R-FI
Latest change
22.05.2025 14:20:38
Unit
Keywords
castors
rubber tyres
wheels
Classifications
By Functionality
BYFUNC_ROLLING Rolling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-02-01 Steering roller