2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0130.1502

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Form
FORM
Colour
FARBE
Length
A [mm]
Thread
D [mm]
height
H [mm]
Length
L [mm]
depth
T [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
EAN-Nr. Kipp
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
12
13
14
K0130.1501
A
natural colour anodized
110
M8
61.5
150
66.5
1000
0.5325
Infotext
Yes
4059245128327
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.2001
A
natural colour anodized
160
M8
61.5
200
66.5
1000
0.7085
Infotext
Yes
4059245128341
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.2501
A
natural colour anodized
210
M8
61.5
250
66.5
1000
0.8689
Infotext
Yes
4059245128365
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.3001
A
natural colour anodized
260
M8
61.5
300
66.5
1000
1.1000
Infotext
Yes
4059245128389
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.3501
A
natural colour anodized
310
M8
61.5
350
66.5
1000
1.1000
Infotext
Yes
4059245128402
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.4001
A
natural colour anodized
360
M8
61.5
400
66.5
1000
1.3000
Infotext
Yes
4059245128426
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.1502
B
black anodized
110
M8
61.5
150
66.5
1000
0.5400
Infotext
Yes
4059245128334
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.2002
B
black anodized
160
M8
61.5
200
66.5
1000
0.6832
Infotext
Yes
4059245128358
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.2502
B
black anodized
210
M8
61.5
250
66.5
1000
0.8538
Infotext
Yes
4059245128372
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.3002
B
black anodized
260
M8
61.5
300
66.5
1000
1.0000
Infotext
Yes
4059245128396
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.3502
B
black anodized
310
M8
61.5
350
66.5
1000
1.1700
Infotext
Yes
4059245128419
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.4002
B
black anodized
360
M8
61.5
400
66.5
1000
1.3500
Infotext
Yes
4059245128433
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.5002
B
black anodized
460
M8
61.5
500
66.5
1000
1.7000
Infotext
Yes
4059245128440
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K0130.6002
B
black anodized
560
M8
61.5
600
66.5
1000
1.9690
Infotext
Yes
4059245128457
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (14 products)
Order numberK0130.1502
ShorttextLedge handles
Latest change04.09.2025 09:10:20
Unit

Classifications

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
Order NumberK0130.1502
Certificate RoHSYes
GTIN-Code4059245128334
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)