2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

758288

Expand Table
EN
1/5
LER-POEV 160KA-FI-SG
LER_POEV_160KA_FI_SG
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Total height
HEIGHT [mm]
Plate size
PLATTE [mm]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
1
758288
LER-POEV 160KA-FI-SG
4047526249014
Blickle Räder+Rollen GmbH u. Co. KG
5
160
50
ball bearing (CC)
300
195
88
2.168
Rubber
Show compressed display (1 product)
Order number758288
ShorttextLER-POEV 160KA-FI-SG
LongtextPressed steel swivel castor, with bolt hole, with brake system 'stop-fix', heavy duty wheel, with 'Blickle EasyRoll' elastic solid rubber tyres, with nylon wheel centre, non-marking, grey, with synthetic thr ead guard

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, small
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C
Latest change22.05.2025 14:20:39
Unit

Classifications

By Functionality

BYFUNC_ROLLING Rolling

CNS

CNSERPBASE Object Properties
Order Number758288
GTIN-Code4047526249014
Description longPressed steel swivel castor, with bolt hole, with brake system 'stop-fix', heavy duty wheel, with 'Blickle EasyRoll' elastic solid rubber tyres, with nylon wheel centre, non-marking, grey, with synthetic thr ead guard

Bracket: LER series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, small
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C
Description shortLER-POEV 160KA-FI-SG
CNSPHYPROP Physical Properties

ECLASS 14.0

23-37-02-01 Steering roller