Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SHAC
KK Series
KK86 - Linear actuator
SHAC
KK Series
KK86 - Linear actuator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KK86D-10-C-340-A-1-F0-C
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item NO.
ITEM
Diameter of output shaft
DOOS [mm]
Ball Screw Lead
TRAVEL
Accuracy grade
AG
Length of rail
TRACK [mm]
Slide types
ST
Numbers of slide block
SN
Motor connection
MC
Protecting cover
PC
Limit oribit
LM
L2
L2 [mm]
L1
L1 [mm]
max. stroke of slide block A1
SA1 [mm]
max. stroke of slide block A2
SA2 [mm]
H
H [mm]
n
N
m
M
A1 weight
WEIGHT1 [kg]
1
KK86
D : 10mm
10
C : Normal class
340
A : Standand type
1
F0
C : Aluminum cover
Blank : None
340
440
216
108
70
3
2
5.7
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
SHAC
- KK86
Shorttext
Linear actuator
Latest change
27.02.2025 12:34:28
Unit
Keywords
Linear actuator
Series
Classifications
CNS
CNSERPBASE Object Properties