2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LNF2-75-RHL2-N-203-LS10-R-N-N-05H-LC100EN-A001

Expand Table
EN
1/5
Model
MODEL
Cable direction
CD
Mounting type
MT
Size of the cable carrier
SCC
No. of motor
NM
Stroke
STROKE [mm]
POS [mm]
Encoder
ENCODER
Position of origin
PO
Sensor
SENSOR
Cable length
CL
Hall Cable
HC
Controller type
CT
W/Wo EtherCAT/DMCNET
ED
W/Wo drive
DRIVE
Sensors dislocation for double movers
SX
L
L [mm]
1
LNF2-75
R : Right side
H : Horizontally mount
L2 : Large cable chain
N : Single motor
203
0
LS10 : 1μm optical encoder
R : Right
N : Without
05 : 5M
H : Hall
LC100 : TOYO
E : With EtherCAT
N : Deliver without drives
None
587
Show compressed display (1 configurable product)
ShorttextLinear Motor Robot Series With Airtight Iron Core
Latest change15.10.2025 14:57:03
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeLNF2-75-RHL2-N-203-LS10-R-N-N-05H-LC100EN-A001