2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

D-RNTAA8-P11.0-B5-A30-E3

Expand Table
EN
1/5
Part Number
PN
Shape
SHP
Tip Shape Selection
TSS
D
D [mm]
P 0.1mm Increment
P [mm]
B 1mm Increment
B [mm]
A Selection
A [°]
E (Shape A) 1mm Increment
E [mm]
L1
L1 [mm]
l1
LL1 [mm]
d
DD [mm]
R1
R1 [mm]
W
W [mm]
e
EE [mm]
R
R [mm]
Flat Position
ALT1
Flat Machining
ALT2
1
2
3
4
D-RNTAA6-P9.0-B5-A30-E3
Round
A Shape (Tapered)
6
9.0
5
30
3
8
8
4
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
D-RNTAA8-P11.0-B5-A30-E3
Round
A Shape (Tapered)
8
11.0
5
30
3
8
8
5
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
D-RNTAA10-P13.0-B5-A30-E3
Round
A Shape (Tapered)
10
13.0
5
30
3
10
8
7
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
D-RNTAA12-P15.0-B5-A30-E3
Round
A Shape (Tapered)
12
15.0
5
30
3
12
10
9
0
0.0
0.000
10
N/A
w/o KD (Flat Machining)
Show compressed display (4 configurable products)
ShorttextLocating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - No Shoulder - Set Screw - With Surface Treatment
Latest change03.06.2021 05:52:12
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeD-RNTAA8-P11.0-B5-A30-E3