Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bishop-Wisecarver
LoPro Linear Actuators
LoPro Vee Wheel Plates
Wiper Wheel Plate Assembly - LoPro Linear Actuator Wheel Plate Assembly
Bishop-Wisecarver
...
LoPro Vee Wheel Plates
Wiper Wheel Plate Assembly - LoPro Linear Actuator Wheel Plate Assembly
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP2WPADG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
PN
Size
SIZE
Driven System
DS
Lead Screw Size
LSS [Inch]
Ball Screw Size
BSS [mm]
A Overall Length
A [Inch]
B Overall Width
B [Inch]
C Assembly Height
C [Inch]
D Wheel Plate Height
D [Inch]
E Wheel Vee Height
E [Inch]
F Wheel Spacing Length
F [Inch]
G Wheel Spacing Width
G [Inch]
H Mounting Hole Length 1
H
I Mounting Hole Length 2
I [Inch]
J Mounting Hole Width 1
J [Inch]
K Mounting Hole Width 2
K [Inch]
L Mounting Hole Thread
L
1
2
3
4
LP1WPADG
1
Belt/Chain Driven System
0.000
0
3.700
3.070
0.730
0.650
0.375
2.000
2.098
N/A
1.969
1.969
0.984
M4 x 0.7
LP2WPADG
2
Belt/Chain Driven System
0.000
0
5.114
4.540
1.041
0.916
0.551
3.000
3.150
1.181
2.992
2.992
1.496
M6 x 1.0
LP3WPADG
3
Belt/Chain Driven System
0.000
0
6.990
6.350
1.403
1.193
0.709
4.000
4.300
1.496
3.937
3.937
1.969
M8 x 1.25
LP4WPADG
4
Belt/Chain Driven System
0.000
0
9.600
8.394
1.798
1.553
0.945
6.000
5.774
2.598
5.984
5.984
2.598
M10 x 1.5
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Bishop-Wisecarver
- Wiper Wheel Plate Assembly
Order number
LP2WPADG0
Shorttext
LoPro Linear Actuator Wheel Plate Assembly
Latest change
31.10.2023 13:39:24
Unit
Keywords
Linear Actuators
Plates
Wheel
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties