2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

759184

Expand Table
EN
1/5
LUH-POEV 160KA
LUH_POEV_160KA
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Total height
HEIGHT [mm]
Plate size
PLATTE [mm]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
1
759184
LUH-POEV 160KA
4047526102272
Blickle Räder+Rollen GmbH u. Co. KG
5
160
50
ball bearing (CC)
400
202
140 x 110
2.748
Rubber
high-quality nylon 6
Show compressed display (1 product)
Order number759184
ShorttextLUH-POEV 160KA
Latest change22.05.2025 14:20:40
Unit

Classifications

By Functionality

BYFUNC_ROLLING Rolling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-37-02-01 Steering roller