2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M12D04Z-FMSST-SP001B

Expand Table
EN
1/5
Name
NAME
Thread type
TDTE
Product type
PTTE
Number of positions
NROFPS
Coding
CODING
Degree of protection
DEOFPON
Connection method
CNMD
Mounting cycle
MGCE
Shielded
SHIELDED
Standards
STANDARDS
Rated voltage
RDVE [V]
Rated current
RDCT [A]
Insulation Resistance
INRE [MΩ]
Degree of pollution
DEOFPN [MΩ]
Operating temperature range
PGTERE [℃]
Contact material/plating
CTMLPG
Contact carrier material
CTCRML
Screw/nut material
SWNML
1
M12D04Z-FMSST-SP001B
M12X1.0
Female
4
D
IP67
Moulded
≥100
YES
IEC61076-2-101
250
4
≥100
3
-40~+85
CuSn/Ni/Au
TPU
Zinc
Show compressed display (1 product)
Order numberM12D04Z-FMSST-SP001B
ShorttextM12D moulded straight female 4-core shield PUR wire 1 m
Latest change09.04.2025 05:27:25
Unit

Classifications

CNS

CNSERPBASE Object Properties