2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-293 MC-FS10W

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Product Type
PRODUCTTYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Body Material
BODYMATERIAL
Board Thickness
BOARDTHICKNESS
Spring Colour
SPRINGCOLOUR
Weight
WEIGHT [g]
1
2
3
140-050-293
MC-FS10W
4510932017961
Standard
Magnetic Catch
Horizontal (recessed)
44.1
4.5
64
10
14
One-touch Installation
White/Ivory
ABS
0.8 to 2
Red
17.1
140-050-294
MC-FS10B
4510932018005
Standard
Magnetic Catch
Horizontal (recessed)
44.1
4.5
64
10
14
One-touch Installation
White/Ivory
ABS
0.8 to 2
White
17.1
140-050-334
MC-FS17W
4510932059046
Standard
Magnetic Catch
Horizontal (recessed)
58.8
6
64
10
14
One-touch Installation
White/Ivory
ABS
0.8 to 2
Red
17.8
Show compressed display (3 products)
ShorttextMagnetic Catch
Latest change20.10.2025 13:48:24
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties