2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-059-540 MC-YN003

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
140-059-540
MC-YN003
4510932017862
Standard
Horizontal (surface mount)
16.6
1.7
36
4.5
9
Black
Steel (SPCC)
Nickel
5
Link
Show compressed display (1 product)
ShorttextMAGNETIC CATCH
Latest change20.10.2025 13:42:02
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties