Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-YN016HP - MAGNETIC CATCH
Sugatsune
...
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-YN016HP - MAGNETIC CATCH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 140-033-221 MC-YN016HPP-15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Spec
SPEC
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
140-033-220
MC-YN016HP-15
4510932166089
Standard
Horizontal (surface mount)
15
1.5
35
2.8
12
Heat-resistant|Anti-corrosion
Stainless Steel (SUS430)
Polished
Only Body
4
Link
140-033-221
MC-YN016HPP-15
4510932166096
Standard
Horizontal (surface mount)
15
1.5
35
2.8
12
Heat-resistant|Anti-corrosion
Stainless Steel (SUS430)
Polished
Body/Plate/Screw
10.4
Link
140-033-222
MC-YN016HP-27
4510932166102
Standard
Horizontal (surface mount)
27
2.8
35
2.8
12
Heat-resistant|Anti-corrosion
Stainless Steel (SUS430)
Polished
Only Body
5
Link
140-033-223
MC-YN016HPP-27
4510932166119
Standard
Horizontal (surface mount)
27
2.8
35
2.8
12
Heat-resistant|Anti-corrosion
Stainless Steel (SUS430)
Polished
Body/Plate/Screw
11.4
Link
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
Sugatsune
- MC-YN016HP
Shorttext
MAGNETIC CATCH
Latest change
14.10.2025 09:32:37
Unit
Keywords
CATCHES
Component
FASTENERS
Hardware
Industrial
LATCHES
MAGNETIC CATCHES
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties