2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

46273

Expand Table
EN
1/5
PREVIEW
Dimension drawing
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Packaging quantity
NO_CU_PER_OU
Deeplink
DEEPLINK
1
46273
Magnetic Field Sensor, for pneumatic cylinders (magnetic-field immune)
Magnetic Field Sensor, for pneumatic cylinders (magnetic-field immune), Operating voltage 10…30 VDC, Rectangular, height 34 mm, Metal, GD-Zn, Magnetic-inductive sensor, Weld resistant to AC fields of 50…60 Hz, DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 connector
4047101100495
Turck
BIM-IKM-AN6X2-H1141/S34
1
Deeplink
Show compressed display (1 product)
Order number46273
ShorttextMagnetic Field Sensor, for pneumatic cylinders (magnetic-field immune)
Latest change25.01.2024 12:11:23
Unit

Classifications

CNS

CNSERPBASE Object Properties