2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FBU2-8M-S-02-2-TB-HB-P4

Expand Table
EN
1/5
Model no.
MODEL
O.D
TOD
Bearing precision
BP
Pressure
PRESSURE [N]
Buffer stroke
BS [mm]
Tail piece shape
TAILP
Head piece shape
HEADP
Infotext
INFOTEXT
1
2
3
4
FBU2
7D: φ 7h7 socket and spigot type
S: Standard (bearing clearance 0.2 mm or less)
02: 0.2
2: 2
TB: No hole
HB: No hole
Dimensions
FBU2
8M: M8 × 0.75 full thread type
S: Standard (bearing clearance 0.2 mm or less)
02: 0.2
2: 2
TB: No hole
HB: No hole
Dimensions
FBU2
12D: φ 12h7 socket and spigot type
S: Standard (bearing clearance 0.2 mm or less)
05: 0.5
2: 2
TB: No hole
HB: No hole
Dimensions
FBU2
12M: M12 × 1 full thread type
S: Standard (bearing clearance 0.2 mm or less)
05: 0.5
2: 2
TB: No hole
HB: No hole
Dimensions
Show compressed display (4 configurable products)
ShorttextMagnetic spring buffer
Latest change17.12.2021 03:44:55
Unit

Classifications

CNS

CNSERPBASE Object Properties