2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652265-15

Expand Table
EN
1/5
Reference
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F [Pouces]
L1 [mm]
L2 [mm]
S [mm]
POIDS [kg]
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
652263-25
Gaz conique
Inox 316 L
25
1"
26
18
36
0.18
652263-32
Gaz conique
Inox 316 L
32
1"1/4
28
19
46
0.32
652263-40
Gaz conique
Inox 316 L
40
1"1/2
31
19
50
0.46
652263-50
Gaz conique
Inox 316 L
50
2"
34
22
65
0.78
652263-65
Gaz conique
Inox 316 L
65
2"1/2
39
26
80
1.43
652263-80
Gaz conique
Inox 316 L
80
3"
42
29
90
1.60
652263-100
Gaz conique
Inox 316 L
100
4"
47
35
118
3.20
652265-6
NPT
Inox 316 L
6
1/8"
13
8
12
0.01
652265-8
NPT
Inox 316 L
8
1/4"
17
11
14
0.02
652265-10
NPT
Inox 316 L
10
3/8"
17
11
19
0.03
652265-15
NPT
Inox 316 L
15
1/2"
21
14
23
0.06
652265-20
NPT
Inox 316 L
20
3/4"
21
14
27
0.09
652265-25
NPT
Inox 316 L
25
1"
26
18
36
0.18
652265-32
NPT
Inox 316 L
32
1"1/4
28
19
46
0.32
652265-40
NPT
Inox 316 L
40
1"1/2
31
19
50
0.46
652265-50
NPT
Inox 316 L
50
2"
34
22
65
0.78
652265-65
NPT
Inox 316 L
65
2"1/2
39
26
80
1.43
652265-80
NPT
Inox 316 L
80
3"
42
29
90
1.60
652264-6
Gaz cylindrique à portée de joint
Inox 316 L
6
1/8"
15
10
14
0.02
Show compressed display (32 products)
Order numberBéné Inox 652265-15
ShorttextMale plug - Stainless steel 316 L
Latest change05.02.2021 14:29:19
Unit

Classifications

CNS

CNSERPBASE Object Properties