2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BMSFB2-Q6-G8-K8

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Screw Type Selection
STS
Max Operating Pressure
MOP
Mounting Hole Selection
MH
No.
NO
Q (Rc (PT)) Selection
Q
G (Rc (PT))
G
K (Rc (PT))
K
P Pitch
P [mm]
N No. of Pitches
N
Port Threads
PT
A
A [mm]
B
B [mm]
E
E [mm]
F
F [mm]
1
2
3
4
BMSFB1-Q6-G8-K8
Aluminum Alloy
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Front Surface Counterbore
1
3/4
1
1
60
0
3
60
60
40
35
BMSFB2-Q6-G8-K8
Aluminum Alloy
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Front Surface Counterbore
2
3/4
1
1
60
1
4
60
60
40
35
BMSFB3-Q6-G8-K8
Aluminum Alloy
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Front Surface Counterbore
3
3/4
1
1
60
2
5
60
60
40
35
BMSFB4-Q6-G8-K8
Aluminum Alloy
Rc(PT)
1 MPa Approximately 10kgf/cm**2 or less
Front Surface Counterbore
4
3/4
1
1
60
3
6
60
60
40
35
Show compressed display (4 configurable products)
ShorttextManifold Blocks - Pneumatic - Pitch Standard BMSF_Series - 60 Square
Latest change29.11.2024 04:26:16
Unit

Classifications

CNS

CNSERPBASE Object Properties