2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TMLM-8

Expand Table
EN
1/5
Model
MODEL
Material
MAT
Surface treatment
SUR
Code
CODE
d
VAR02 [mm]
D
FIX02 [mm]
L
FIX04 [mm]
L3
FIX06 [mm]
L2
FIX08 [mm]
L1
FIX10 [mm]
D1
FIX12 [mm]
P.C.D
FIX14 [mm]
Locking Screw M×L
FIX16
Locking Screw Qty
FIX18
PDF
FIX95
1
2
3
TMLM-8
Equivalent to S45C
-
TMLM
8
21
21.0
17.0
14.5
10.0
23.5
15.4
M4×15
3
PDF
TMLMB-8
Equivalent to S45C
Blackening treatment
TMLMB
8
21
21.0
17.0
14.5
10.0
23.5
15.4
M4×15
3
PDF
TMLMP-8
Equivalent to S45C
Electroless Nickel Plating
TMLMP
8
21
21.0
17.0
14.5
10.0
23.5
15.4
M4×15
3
PDF
Show compressed display (3 configurable products)
Order numberM_MLM-8
ShorttextMechaLock - Standard With Centering Function
Latest change17.10.2023 03:12:02
Unit

Classifications

CNS

CNSERPBASE Object Properties