2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABM10-A

Expand Table
EN
1/5
Series
MODEL
Specification
S
Ports thread
AOS
Sealing material
SM
Vacuum filter
VF
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
More details
INFOTEXT
1
2
3
4
ABM:Universal type(-85kPa)
5
A:Air supply:M5-Φ6,Vacuum:G1/8,Exhaust:Internal silencer
Nil-Standard,NBR
Nil:Without Filter
20.7
20.7
87.0
Dimensions
ABM:Universal type(-85kPa)
10
A:Air supply:M5-Φ6,Vacuum:G1/8,Exhaust:Internal silencer
Nil-Standard,NBR
Nil:Without Filter
20.7
20.7
87.0
Dimensions
ABM:Universal type(-85kPa)
20
B:Air supply:G1/8,Vacuum:G3/8,Internal silencer
Nil-Standard,NBR
Nil:Without Filter
28.0
28.0
94.2
Dimensions
ABM:Universal type(-85kPa)
30
B:Air supply:G1/8,Vacuum:G3/8,Internal silencer
Nil-Standard,NBR
Nil:Without Filter
35.0
35.0
101.5
Dimensions
Show compressed display (4 configurable products)
ShorttextMini vacuum pump
Latest change29.03.2025 01:39:59
Unit

Classifications

CNS

CNSERPBASE Object Properties