2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S849910A

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Width
WIDTH [cm]
Height
HEIGHT [cm]
Steam free
RA
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Depth
DEPTH [cm]
1
S849910A
Architecture
350
50
50
No
INDA
S849910A
INDA Mirr.W/Ligh. Mi.4mm Sat.B. S849910A
MIRRORS L70xH70xP3 Silver glazed satin
Brand: INDA Serie: MIRRORS Mirror cabinets with lights Mi.3+3mm Satin bor. Prod. No.: ERROR L58.5xH81.7xP15 Alum. 000 Metal grey
EAN-13:8021586761293
Standard article
Current
0
3
Show compressed display (1 configurable product)
Order numberS849910A(50x50)
ShorttextMirror with painted aluminum frame. With front light.
Latest change22.10.2025 12:42:18
Unit

Classifications

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-80_70_11 23-80 70 11 Luminaries for Internal Lighting

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based