2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VAA-4E4A-G2-ZA/EA2

Expand Table
EN
1/5
Product Picture
PRODUCT_PICTURE
MANUID
Short Description
DESCSHORT
EAN
Manufacturer Type Description
MANUTYPEDESC
Number of inputs
AAP506001
Number of outputs
AAP608001
Supply voltage type
BAC078007
Design of electrical connection
BAD831010
Number of content units per order unit
NOCUPEROU
Country of origin
COO
WEIGHT
LENGTH
WIDTH
1
VAA-4E4A-G2-ZA/EA2
AS-Interface sensor/actuator module VAA-4E4A-G2-ZA/EA2
4050143018819
VAA-4E4A-G2-ZA/EA2
4
4
DC
Throughput connection
1
SG
0.180
0.165
0.082
Show compressed display (1 product)
Order numberVAA-4E4A-G2-ZA/EA2
ShorttextAS-Interface sensor/actuator module VAA-4E4A-G2-ZA/EA2
Latest change13.12.2022 15:41:47
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number8517 6200 000 [DE]
Description shortAS-Interface sensor/actuator module VAA-4E4A-G2-ZA/EA2
Order NumberVAA-4E4A-G2-ZA/EA2

ECLASS 14.0

27-24-26-04 Field bus, decentralized peripheral - digital I/O module
Number of inputs4
Number of outputs4

ECLASS 11.0

27-24-26-04 Field bus, decentralized peripheral - digital I/O module
Number of inputs4
Number of outputs4
Supply voltage typeDC
Design of electrical connectionThroughput connection

ECLASS 9.1

27-24-26-04 Field bus, decentralized peripheral - digital I/O module
Number of inputs4
Number of outputs4
Supply voltage typeDC
Design of electrical connectionThroughput connection

ETIM 10.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Voltage type of supply voltageDC
Type of electric connectionThroughput connection

ETIM 9.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Voltage type of supply voltageDC
Type of electric connectionThroughput connection

ETIM 8.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Voltage type of supply voltageDC
Type of electric connectionThroughput connection

ETIM 7.0

EC001599 Fieldbus, decentr. periphery - digital I/O module
Voltage type of supply voltageDC
Type of electric connectionThroughput connection