2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA22201HF240AP0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. rated control voltage Us with AC 50 Hz
AAB824 [V]
1
Load feeder, reversing starter, S0, 5.5-8 A, 230 V AC/50 Hz, 150 kA
Load feeder fuseless, Reversing duty 400 V AC, Size S0 5.50...8.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Reversing starter SIRIUS 3RA22 for protecting and starting motors.The 3RA22 reversing starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and two 3RT2 contactors which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 andS0) considerably reduces the wiring outlay.The 3RA22 load feeders replace the tried and tested 3RA12 series.Simple, efficient and always up to date - SIRIUS modular system.
040892956160
3RA2220-1HF24-0AP0
3RA22201HF240AP0
Siemens AG
LOAD FDR. RO S0, 5.5. . .8A, AC 230V
230
Show compressed display (1 product)
Order number3RA22201HF240AP0
ShorttextMotor starter combination
Latest change19.09.2023 08:28:11
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter

ECLASS 13.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter

ECLASS 11.0

27-37-09-05 Motor starter combination
27-02-40-02 Engine starter

ECLASS 10.1

27-37-09-05 Motor starter combination

ECLASS 9.1

27-37-09-05 Motor starter combination
CLASS 10CLASS 10
YesYes
ACAC
Spring pulley connectionSpring pulley connection
IP20IP20

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination