2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RK13256KS412AA0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Motor starter M200D AS-i communication: AS-i direct starter, mech. switching
SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
662643543698
3RK1325-6KS41-2AA0
3RK13256KS412AA0
Siemens AG
MOTOR STARTER M200D AS-I STANDARD
Show compressed display (1 product)
Order number3RK13256KS412AA0
ShorttextMotor starter M200D AS-i communication: AS-i direct starter, mech. switching
LongtextSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
Latest change19.09.2023 08:23:00
Unit

Classifications

CNS

CNSERPBASE Object Properties
Description longSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
Description shortMotor starter M200D AS-i communication: AS-i direct starter, mech. switching
GTIN-Code662643543698
Order Number3RK13256KS412AA0

ECLASS 14.0

27-37-09-05 Motor starter combination
Conditional rated short-circuit current Iq50
type of coordination2
GTIN4011209823471
product article number of manufacturer3RK1325-6KS41-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256KS412AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
27-02-40-02 Engine starter

ECLASS 11.0

27-37-09-05 Motor starter combination
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V0.750
Rated operating current Ie2
Greatest value of overload release adjustment range2
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper0.150
type of coordination2
GTIN4011209823471
product article number of manufacturer3RK1325-6KS41-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256KS412AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
27-02-40-02 Engine starter

ECLASS 10.1

27-37-09-05 Motor starter combination
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V0.750
Rated operating current Ie2
Greatest value of overload release adjustment range2
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper0.150
type of coordination2
GTIN4011209823471
product article number of manufacturer3RK1325-6KS41-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256KS412AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
Max. rated DC voltage for controls24

ECLASS 9.1

27-37-09-05 Motor starter combination
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V0.750
Rated operating current Ie2
Greatest value of overload release adjustment range2
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper0.150
type of coordination2
GTIN4011209823471
Manufacturer product number3RK1325-6KS41-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256KS412AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Mechanical switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
Max. rated DC voltage for controls24

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Rated operation power at AC-3, 400 V0.750
Rated operation current Ie2
Overload release current setting2
With short-circuit releaseYes
Rated control supply voltage Us at DC20.400